Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
AIS - Precision ball screw - Standard nut - Diameter 6·8- lead 1·2- Accuracy grade C3·C5·C7
Bill of material
AIS1202-150
MOD
code
AIS
TYPE
type
Standard nut type
ACC
accuracy grade
C5
THRD
Outer diameter of screw shaft
12
LEAD
lead
MATTS
Screw shaft material
S55C
HRDTS
Screw shaft hardness
High-frequency quenching 56~62HRC
MAN
Nut material
SCM415
HRDN
Nut hardness
Carburizing quenching 58~62HRC
L
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
Y
mm
GZZJ
The ball diameter
mm
GZZXZJ
Ball center diameter
mm
SGDJ
The bottom of the screw diameter
mm
XHS
recurring number
CD
Basic rated load operation
KN
COJ
Basic rated load static
KN
ZXJX
axial clearance
0.008
YYNJ
Preloading torque
N*cm
LXFX
hand of spiral
right
ZJG
Not machined to support measuring shaft end
ZJG1
Change nut direction
ZJG4
GC(Change support side shaft end length)
G
mm
Q
mm
ZJG3
The minimum unit is 1mm
FC
The minimum unit is 1mm
mm
ZJG6
Machining fixed side shaft end keyway
KC
The minimum unit is 1mm
mm
ZJG7
Machining fixed side shaft end keyway
K
The minimum unit is 1mm
mm
S
The minimum unit is 1mm
mm
ZJG5
SC(machining plane at fixed side shaft end)
SC
Machining fixed side shaft end plane
mm
SWC
2 machining fixed side axle end plane
mm
SGC
2 machining fixed side axle end plane
mm
LINK
link
https://www.srdfaa.com/product/1141603220540.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Thomson Linear
    End Support - Metric - Ball screws
    MÄDLER
    MAE-STLGE-EK-BR - Pillow Block Bearing Units EK, for Fixed Side, black oxide finished
    NSK
    BSS FA Dia 8, Lead 15
    VIPDO
    HAD21
    Thomson Linear
    Assembly Metric NA - Ball Screws
    Yiheda 3D Electronic Gallery
    LCA49 - Rolled Ball Screw Standard Nut Type
    Unimotion
    Diameter 12 mm - Ball Screw
Previews
3D
Dimension
2D
Download CAD models