Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
AIW,AIY,AIYK - Rolling ball screw - diameter 20- lead 5·10·20- accuracy class C7·C10- Standard type -P·F specified type
Bill of material
AIW2510-300
MOD
code
TYPE
type
ACC
accuracy grade
THRD
Outer diameter of screw shaft
25
LEAD
lead
MATS
Screw shaft material
S55C
HRDS
Screw shaft hardness
High-frequency quenching 56~62HRC
SURS
Screw shaft surface treatment
MATL
Nut material
SCM420
HRDL
Nut hardness
Carburizing quenching 58~62HRC
SURL
Nut surface treatment
Phosphate protective film treatment
MATF
Material of accessory shaft ring
S45C
SURF
Accessory shaft ring surface treatment
black coating
L
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
F
F Minimum unit: 1mm
mm
P
P Minimum unit: 1mm
mm
Y
mm
D
mm
A
mm
B
mm
T
mm
H
mm
C
mm
V
mm
DD
d
mm
GZZJ
The ball diameter
mm
GZZXZJ
the ball diameter precisionization
mm
SGDJ
The bottom of the screw diameter
mm
XHS
recurring number
CD
Basic rated load operation
KN
COJ
Basic rated load static
KN
ZXJX
axial clearance
mm
LXFX
hand of spiral
right
ZJG1
Not machined to support measuring shaft end
ZJG2
Change nut direction
ZJG3
Not machined to support side shaft end buckle ring grooves
ZJG11
Changed the length of the supported side shaft
Q
The minimum unit is 1mm
mm
G
The minimum unit is 1mm
mm
ZJG4
FC specifies a unit of 1mm
FC
The minimum unit is 1mm
mm
ZJG12
Machining support measuring shaft end thread
MC
The minimum unit is 1mm
mm
ZJG5
Machining fixed side shaft spanner groove
ZJG6
Machining fixed side shaft end keyway
KC
The minimum unit is 1mm
mm
ZJG7
Machining fixed side shaft end keyway
K
The minimum unit is 1mm
mm
S
The minimum unit is 1mm
mm
ZJG8
Machining fixed side shaft end plane
SC
The minimum unit is 1mm
mm
ZJG9
2 machining fixed side axle end plane
SWC
The minimum unit is 1mm
mm
SGC
The minimum unit is 1mm
mm
ZJG10
Special auxiliary shaft is attached
LINK
link
https://www.srdfaa.com/product/1141603221815.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models