Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
SRD-FA
Description
AIX - Ball screw support assembly - Precision ball screw - Standard nut type - DIAMETER 12 lead 5/10/20
Bill of material
AIX1205-150
MOD
code
AIX
TYPE
type
Standard nut type
ACC
accuracy grade
C5
THRD
Outer diameter of screw shaft
12
LEAD
lead
MATS
Screw shaft material
S55C
HRDS
Screw shaft hardness
High-frequency quenching 56~62HRC
MATL
Nut material
SCM415H
HRDL
Nut hardness
Carburizing quenching 58~62HRC
L
L Minimum unit: 1mm
mm
输入参数值: L
L Minimum unit: 1mm
mm
cm
inch
ft
LMHQS
LWXF
dextrorotation
ZFX
C5T(0005mmyi xia)
Y
80 mm
CD
CJ
Rated load static
ZJG1
Not machined to support measuring shaft end
ZJG2
Change nut direction
ZJG3
Not machined to support side shaft end buckle ring grooves
ZJG11
Changed the length of the supported side shaft
Q
The minimum unit is 1mm
mm
ZJG4
The minimum unit is 1mm
LE
The minimum unit is 1mm
mm
V
mm
ZJG6
Machining fixed side shaft end keyway
LG
The minimum unit is 1mm
mm
ZJG7
Machining fixed side shaft end keyway
LH
The minimum unit is 1mm
mm
S
The minimum unit is 1mm
mm
ZJG8
Machining fixed side shaft end plane
LJ
The minimum unit is 1mm
mm
ZJG9
2 machining fixed side axle end plane
LP
The minimum unit is 1mm
mm
LQ
The minimum unit is 1mm
mm
LINK
link
https://www.srdfaa.com/product/1470928676752.html
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型