Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TPC Global
Description
AJG - Clamp Cylinder / With Auto Switch (Low Magnet)
Bill of material
AJGA-50-50
IDNR
Ident number
MAGNET
Magnet
Built in Magnet
CW
Clevis Width
mm
BS
Bore Size
mm
STROKE
Standard Stroke
mm
STROKE1
Stroke
POS
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
ACCESSORIES
Accessories
MOUNT
Mount
SWITCH
Auto Switch
NUMBER
Number of Switches
WL
Wire Length
F
Dimensions
mm
GA
Dimensions
mm
GB
Dimensions
mm
H
Dimensions
50 mm
IA
Dimensions
mm
IB
Dimensions
mm
L
Dimensions
97 mm
N
Dimensions
47 mm
LG
Dimensions
61 mm
W
Dimensions
mm
WC
Dimensions
mm
WS
Dimensions
mm
LT
Dimensions
193 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models