Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ajl71
Bill of material
AJL71-d8
CODE
LX1
A
LX2
LX21
PHXS
PHXS1
LWXX
ZX
CZ1
HT
D
d
mm
P
1.5 mm
DD
D
15 mm
L1
20 mm
D1
29 mm
T
5 mm
PCD
22 mm
K
4.3 mm
W
0 mm
W1
0 mm
RXTL
rxtl
1.40 KN
ZL
zl
40 g
ZJDAPA
zjda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models