您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
MODELE CAD
Logowanie
Zarejestruj się
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Wszystkie katalogi
Geometric Search
Sketch Search
Variable Search
Katalogi certyfikowane
Wg kategorii
Wg krajów
By Standards
Dostępne języki katalogu:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
AJLN6-15
Misumi
metric
15_locating_components/plungers
Powered by
Wybór modelu CAD
{misumi/metric/15_locating_components/ajln.prj},{NB=AJLN6-15},{TRS=CT},{MAT=JIS},{ST=BO},{HS=15},{M=6},{HA=15,'15',20,'20',25,'25',30,'30'},{H1=10},{T2=0},{T1=6},{MC=6x1.0},{MCMIN=4.917},{MF=6x0.75},{MFMIN=5.188},{MMAJ=6},{L=30},{B=20},{P=14},{S=12.0},{DD=4.5}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dodaj do porównania
Dostępne producty: 9
HELP_VARIABLE
Company
Misumi
Description
AJLN, AJLNM, AJLNS, AJLS, AJLSS, AJLSM - Threaded Stopper Blocks - L-Shaped
Bill of material
AJLN6-15
PN
Part No.
AJLN6-15
AJLN6-15
TRS
Thread Selection
Coarse Thread
Fine Thread
Coarse Thread
Fine Thread
MAT
Material
JIS SS400 (AISI 1018 Steel Equivalent)
304 Stainless Steel
JIS SS400 (AISI 1018 Steel Equivalent)
304 Stainless Steel
ST
Surface Treatment
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
HS
H Selection
15
20
25
30
15
20
25
30
mm
M
M-Thread Size
6
6
H1
10
10
mm
T
6
6
mm
MP
MxPitch
6x1.0
6x1.0
L
30
30
mm
B
20
20
mm
P
14
14
mm
S
12.0
12.0
mm
DD
d
4.5
4.5
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Zapytanie ofertowe