Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
AJPNGL - Locating Pins - Hardened Stainless Steel, R / Taper R, Fully Threaded - P/B/ML Configurable
Bill of material
AJPNGLA6-P6.50-B1.0-R4-ML8
PN
Part Number
TSS
Tip Shape
M
M (Coarse)
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
AA
(a)
mm
DD
(d)
mm
ALT1
Width Across Flats
SC
SC 1mm Increment
mm
ALT2
Wrench Hole Machining
Q
0.0 mm
ALT3
Hex Socket Machining
S
0.0 mm
EE
e
0.0 mm
ALT4
Straight Slot Groove Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models