Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ak1301_9rg - Bel Power Solutions
Bill of material
AK1301-9RG
PN
Part Number
AK1301-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 12VDC, 10A, Input 8-35VDC, Output Voltage Control Input, RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
kol.35 VDC
OV
Output Voltage
12 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models