Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
AK3 FL01
Bill of material
73382101
MD01
VAR__MANUID_
73382101
DESCSHORT
Short Description
AK3 FL01
DESCLONG
Long Description
Enclosure wall including flange connector for sealing the face of AK-F enclosures, with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20<br /><strong>Dimensions: </strong>79,9 x 266,2 x 40 mm
INTNO
International product number
4013902542840
MANUID
Product number of the Manufacturer
73382101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 FL01
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.183
LENGTH
266.2
WIDTH
79.9
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    AK3 FL02
    BMEcat Gesamtausgabe
    AK3 KFL
    Hoka
    Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Previews
3D
Dimension
2D
Download CAD models