Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 FL02
Bill of material
73382201
MD01
VAR__MANUID_
73382201
DESCSHORT
Short Description
AK3 FL02
DESCLONG
Long Description
Enclosure wall including flange connector for sealing the face of AK-F enclosures, with knockouts: 5 x M25/M20, 4 x M20, 2 x M16<br /><strong>Dimensions: </strong>79,9 x 266,2 x 40 mm
INTNO
International product number
4013902542857
MANUID
Product number of the Manufacturer
73382201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 FL02
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.183
LENGTH
266.2
WIDTH
79.9
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AK-F 28
    Spelsberg
    AK3 NS35-14
    Spelsberg
    AK-F/DMS 14 L-g
    Spelsberg
    AK-F 14
    Spelsberg
    AK3 NS35-275
    Spelsberg
    AK3 FL01
    Spelsberg
    AK 12
    Spelsberg
    AK 56
Previews
3D
Dimension
2D
Download CAD models