Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 KFL
Bill of material
73382901
MD01
VAR__MANUID_
73382901
DESCSHORT
Short Description
AK3 KFL
DESCLONG
Long Description
Combination flange incl. flange connector for the front connection of AK-F enclosures, <br /><strong>Dimensions: </strong>79,9 x 266,2 x 40 mm
INTNO
International product number
4013902542871
MANUID
Product number of the Manufacturer
73382901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 KFL
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.325
LENGTH
266.2
WIDTH
79.9
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AK-F 56
    Spelsberg
    AK-F 28
    Spelsberg
    AK-F 14 L-g
    Spelsberg
    AK-F 14
    Spelsberg
    AK-F 42
    Spelsberg
    AK3 FL02
    Spelsberg
    AK3 NS35-275
    Spelsberg
    AK-F/DMS 14 L-g
    Spelsberg
    AK3 NS35-14
    Spelsberg
    AK3 FL00
    Spelsberg
    AK3 FL01
Previews
3D
Dimension
2D
Download CAD models