Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 NS35-14
Bill of material
73381201
MD01
VAR__MANUID_
73381201
DESCSHORT
Short Description
AK3 NS35-14
DESCLONG
Long Description
Standard rail as profile rail 35 x 7.5 mm, for 14 modules, Incl. profile rail mount for all AK/AK-F 14/28/42/56/70, as well as Plus types<br /><strong>Dimensions: </strong>275 x 50 x 30 mm
INTNO
International product number
4013902542819
MANUID
Product number of the Manufacturer
73381201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 NS35-14
EF000010
EV005273
EF000040
30
EF000139
EV000283
EF000386
1
EF001438
50
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.137
LENGTH
50
WIDTH
275
DEPTH
30
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AK3 NS35-275
    Spelsberg
    AK-F 42
    Spelsberg
    AK-F 14
    Spelsberg
    AK-F/DMS 14 L-g
    Spelsberg
    AK-F 28
    Spelsberg
    AK-F 56
Previews
3D
Dimension
2D
Download CAD models