Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
AKFNA, AKFND - Locating Pins - High Hardness Stainless Steel Large Head Tapered - Taper Angle Configurable, D and P Tolerance Selectable - Threaded
Bill of material
AKFNAMS4-P4.50-L3-B1.0-E0.5-A15
PN
Part Number
SHP
Pin Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection
deg
M
M (Coarse)
M3D
M (Coarse)
W
(W)
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models