Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
AKFQA, AKFQD - Locating Pins - High Hardness Stainless Steel Sphere Large Head - D and P Selectable Tolerance - Press Fit
Bill of material
AKFQAMS4-P4.50-L3-B1.0
PN
Part Number
SHP
Pin Shape
TSD
D Tolerance
TSP
P Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
W
(W)
mm
LL1
l1
mm
ALT1
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models