Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AKFQTA, AKFQTD - Locating Pins - High Hardness Stainless Steel Sphere Large Head - D and P Selectable Tolerance - Tapped
Bill of material
AKFQTAMS6-P6.50-L6-B2.0
PN
Part Number
SHP
Pin Shape
TSD
D Tolerance
TSP
P Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W
(W)
mm
M
M (Coarse)
LL2
l2
mm
ALT1
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models