Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKi 09
Bill of material
73640901
MD01
VAR__MANUID_
73640901
DESCSHORT
Short Description
AKi 09
DESCLONG
Long Description
Small distributions boards, protection class IP65, 1 row, 9 available modules, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1000V DC, metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, pre-mounted with double membrane seals M20 at the top, for installations in the industrial environment and protected outside areas, with PE/N terminal rail, each with 2 clamping points 16 mm² and 5 clamping points 6 mm²<br /><strong>Dimensions: </strong>200 x 200 x 122 mm<br /><strong>Accessories supplied: </strong>Double-membrane seals: 1x M20, 1x M32, sealing plugs, masking and labelling strips
INTNO
International product number
4013902890729
MANUID
Product number of the Manufacturer
73640901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKi 09
EF000003
EV000154
EF000007
EV000270
EF000008
200
EF000024
true
EF000040
200
EF000049
122
EF000116
7035
EF000118
false
EF000218
-
EF000266
1
EF000332
-
EF000339
EV004216
EF000846
-
EF001062
false
EF001088
true
EF001131
95
EF001134
true
EF001596
EV000139
EF002950
9
EF004462
EV000154
EF004464
EV000426
EF005474
EV006421
EF006244
true
EF006306
false
EF009212
EV000116
EF015776
true
EF015777
false
EF015941
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.910
LENGTH
200
WIDTH
200
DEPTH
122
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AK 12
    Spelsberg
    AK 09
    Spelsberg
    AK-F 28
    Spelsberg
    AKi 24
Previews
3D
Dimension
2D
Download CAD models