Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKL 1-g
Bill of material
74040101
MD01
VAR__MANUID_
74040101
DESCSHORT
Short Description
AKL 1-g
DESCLONG
Long Description
Empty enclosure, protection class IP65, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, Lid: Polystyrene, grey, knockouts, M20/M25/M32/M40, (46 side)<br /><strong>Dimensions: </strong>300 x 150 x 132 mm<br /><strong>Accessories supplied: </strong>10  Double-membrane seal IP66 M20 sealing range 7 - 12 mm, 2 Double-membrane seals IP66 M25 sealing range 9 - 16 mm, 2 Double-membrane seal M32 sealing range 14 - 21 mm, 1 Double-membrane seal IP66 M40 sealing range 19 - 28 mm
INTNO
International product number
4013902071180
MANUID
Product number of the Manufacturer
74040101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKL 1-g
EF000007
EV000270
EF000008
300
EF000040
150
EF000049
132
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006421
EF005554
0
EF005774
false
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
14
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.8132
LENGTH
150
WIDTH
300
DEPTH
132
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AKi 1-g
    Spelsberg
    AKL 2-g
    Spelsberg
    TK PS 3625-11-o
    Spelsberg
    TK PC 1809-6-m
    Spelsberg
    TK PC 2518-13f-m
    Spelsberg
    AKL 2-gh
    Spelsberg
    AKL 3-gh
    Spelsberg
    AKi 4-gh
    Spelsberg
    AKL 3-g
    Spelsberg
    TK PS 1809-8-o
    Spelsberg
    AKL 4-gh
    Spelsberg
    AKL 4-g
    Spelsberg
    AKi 4-g
    Spelsberg
    TG ABS 3023-11-o
Previews
3D
Dimension
2D
Download CAD models