Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM2G Size 4 - AKM2G Series
Bill of material
AKM2G-41X-ACCNR-00
PN
Part Number
AKM2G-41X-ACCNR-00
FS
Frame size
4 = Size 4
SL
Stack Length
W
Winding
MO
Mount
SH
Shaft
CON
Connector
BR
Brake
FD
Feedback
TS
Thermal sensor
SS
Shaft seal/customization
C
6.6 mm
D
80 mm
E
100 mm
H
M6 mm
J
19 mm
K
40 mm
L
L Dim
124.600 mm
P
21.5 mm
R
6 mm
S
4 mm
T
32 mm
X
X Dim
104.300 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    AKM2G Size 5 - AKM2G Series
    Kollmorgen
    AKM2G Size 2 - AKM2G Series
    Kollmorgen
    AKM2G Size 3 - AKM2G Series
    Kollmorgen
    AKM2G Size 6 - AKM2G Series
    Kollmorgen
    AKM4 Series - AKM4 Series
    Kollmorgen
    AKM2G Size 7 - AKM2G Series
    Kollmorgen
    AKD 2G Servo Drive 240/480Vac - AKD2G Servo Drive
    Kollmorgen
    AKD-B Base Drive - AKD® BASIC Programmable Drives
    Kollmorgen
    AKM5 Series - AKM5 Series
    Kollmorgen
    AKM1 Series - AKM1 Series
    Kollmorgen
    AKM2 Series - AKM2 Series
    Kollmorgen
    AKM3 Series - AKM3 Series
    Kollmorgen
    AKMH4 Series - AKMH4 Series
    Thomson Linear
    ValueTrue Series - ValueTrue Series
Previews
3D
Dimension
2D
Download CAD models