Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM2G Size 6 - AKM2G Series
Bill of material
AKM2G-62X-ACDNCA00
PN
Part Number
AKM2G-62X-ACDNCA00
FS
Frame size
6 = Size 6
SL
Stack Length
W
Winding
X
MO
Mount
SH
Shaft
CON
Connector
BR
Brake
FD
Feedback
TS
Thermal sensor
SS
Shaft seal/customization
C
10.9
D
130
E
165
H
M12
J
32
K
58
L
L Dim
168.100 mm
P
35
R
10
S
5
T
45
X
X Dim
144.400 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    AKM2G Size 7 - AKM2G Series
    Kollmorgen
    AKM2G Size 5 - AKM2G Series
    Kollmorgen
    AKM2G Size 4 - AKM2G Series
    Kollmorgen
    AKM6 Series - AKM6 Series
    Kollmorgen
    AKM2G Size 2 - AKM2G Series
    Kollmorgen
    AKM2G Size 3 - AKM2G Series
    Kollmorgen
    AKD-B Base Drive - AKD® BASIC Programmable Drives
    Kollmorgen
    C06 Motor - Cartridge DDR
    Kollmorgen
    AKM7 Series - AKM7 Series
    Kollmorgen
    AKM1 Series - AKM1 Series
    Kollmorgen
    AKM4 Series - AKM4 Series
    Kollmorgen
    AKM3 Series - AKM3 Series
    Kollmorgen
    AKD 2G Servo Drive 240/480Vac - AKD2G Servo Drive
    Kollmorgen
    D08X Housed DDR - Housed DDR
Previews
3D
Dimension
2D
Download CAD models