Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM4 Series - AKM4 Series
Bill of material
AKM41X-ACMNR-00
PN
Part Number
AKM41X-ACMNR-00
SERIES
Series
AKM4
ROTORSTACKLENGTH
Motor Stack Length
MOUNT
Mount
SHAFT
Shaft
FEEDBACKDEVICE
Feedback Device
CONNECTORS
Connectors
BRAKE
Brake
SEAL
Seal
MC
Mounting Code
AC
C
7 [.276]
D
80 (+0.012/-0.007) [3.1496 (+.0004/-.0002 )] j6
E
100 [3.937]
F
-
H
D M6 DIN 332
J
19 (+0.015/+0.002) [.7480 (+.0006 +.0001) ] k6
K
40 [1.57]
L
-
M
-
N
-
P
21.5 (0/-0.13) [.846 (+.000/-.005)]
R
6 (0/-0.03) [.236 (+.000/-.001)] N9
S
4.00 [1.57]
T
32 (0/-0.30) [1.260 (+.000/-.012)]
U
0.04 [.0015]
V
0.08 [.0031]
W
0.08 [.0031]
ML
Max Length
118.800 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    AKM5 Series - AKM5 Series
    Kollmorgen
    AKM3 Series - AKM3 Series
    Kollmorgen
    AKM6 Series - AKM6 Series
    Kollmorgen
    AKM1 Series - AKM1 Series
    Kollmorgen
    AKM2 Series - AKM2 Series
    Kollmorgen
    AKD-B Base Drive - AKD® BASIC Programmable Drives
    Kollmorgen
    AKM7 Series - AKM7 Series
    Kollmorgen
    AKD 2G Servo Drive 240/480Vac - AKD2G Servo Drive
    Kollmorgen
    AKM2G Size 4 - AKM2G Series
    Kollmorgen
    AKM8 Series - AKM8 Series
    Kollmorgen
    AKMH2 Series - AKMH2 Series
    Kollmorgen
    AKM2G Size 3 - AKM2G Series
    Kollmorgen
    AKM2G Size 2 - AKM2G Series
    Kollmorgen
    D08X Housed DDR - Housed DDR
Previews
3D
Dimension
2D
Download CAD models