Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKMH2 Series - AKMH2 Series
Bill of material
AKMH21x-ANKNCA1K
PN
Part Number
AKMH21x-ANKNCA1K
SERIES
Series
AKMH2
ROTORSTACKLENGTH
Stack
MOUNT
Mount
SHAFT
Shaft
FEEDBACKDEVICE
Feedback Device
CONNECTORS
Connectors
BRAKE
Brake
CL
Cable Length
SEAL
Seal
K
RPR
Rated Power Range
0.2-0.7 kW
CTR
Continuous Torque Range
0.3-1.1 Nm
PTR
Peak Torque Range
1.6-5.5 Nm
MAXS
Max Speed
8000 rpm
MDIA
Motor Diameter
74 mm
C
4.80 [.189]
D
40 (+0.011/-0.005) [1.5748 (+.0004/-.0002) ] j6
E
63 [2.480]
H
D M4 [DIN 332]
J
11 (+0.012/+0.001) [.4331 (+.0004/+.0001) ] k6
K
30.0 [1.18]
P
R
S
T
U
0.035 [.0013]
V
0.080 [.0031]
W
0.080 [.0031]
ZMAX
Z MAX
167.2 [6.583]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    AKMH3 Series - AKMH3 Series
    Kollmorgen
    AKMH4 Series - AKMH4 Series
    Kollmorgen
    AKMH5 Series - AKMH5 Series
    Kollmorgen
    AKMH6 Series - AKMH6 Series
    Kollmorgen
    AKM1 Series - AKM1 Series
    Kollmorgen
    AKM2 Series - AKM2 Series
    Kollmorgen
    AKM5 Series - AKM5 Series
    Kollmorgen
    AKM3 Series - AKM3 Series
    Kollmorgen
    C04 Motor - Cartridge DDR
    Kollmorgen
    AKM4 Series - AKM4 Series
    Kollmorgen
    D06X Housed DDR - Housed DDR
    Kollmorgen
    AKM7 Series - AKM7 Series
    Kollmorgen
    AKM2G Size 2 - AKM2G Series
    Kollmorgen
    TBMS Series - Frameless Motor
Previews
3D
Dimension
2D
Download CAD models