AKP-UB12E-N04
SMC
bp3_flow_control_equipment
akp
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/akp/akp_ub.prj},{NB=AKP-UB12E-N04},{DD1=12},{DD2=12},{D1=2.9},{D2=21.7},{D3=21.7},{D4=19.4},{D5=28.6},{L1=93.6},{L2=80.8},{L3=69.4},{L4=42.2},{L5=36.4},{L55=36.40},{L6=73.2},{L7=35.3},{L77=35.30},{L8=27.0},{L88=27.00},{L9=9.525},{H1=45.2},{H11=45.2},{H2=38.8},{H22=38.8},{H3=22.8},{H33=22.8},{M1=22.0},{M2=22.0},{WEIGHT=245},{BL=45.200},{CL=79.800},{TL=14.700},{BW1=26.500},{BL1=29.000},{BW2=25.400},{BL2=1.500},{CW1=24.400},{CL1=29.500},{CW2=28.600},{CL2=1.200},{CW3=28.600},{CL3=16.500},{CW4=27.500},{CW5=21.280},{CL5=0.100},{CW6=23.500},{CL6=27.000},{CW7=9.000},{CL7=1.000},{T1W1=18.500},{T1L1=1.500},{T1W2=13.100},{T1L2=2.100},{T1W3=21.700},{T1L3=14.300},{B1=2.000},{T1W4=18.500},{T2W1=18.500},{SEAL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
SMC
Description
AKP-UB - Horizontal Type/Universal Type
Bill of material
AKP-UB12E-N04
GUI
AKP-UB12E-N04*
AKP-UB12E-N04*
MODEL
Model
AKP-UB12E-N04
AKP-UB12E-N04
OD
Applicable tubing O.D
12
12
FUNCTION
Residual pressure release function
(E) With
(E) With
THREAD
Thread type
NPT1/2
NPT1/2
SEAL
Seal method
(-) Without sealant
(S) With sealant
(-) Without sealant
(S) With sealant
DD1
12
12
mm
DD2
12
12
mm
D1
2.9
2.9
mm
D2
21.7
21.7
mm
D3
21.7
21.7
mm
D4
19.4
19.4
mm
D5
28.6
28.6
mm
L1
93.6
93.6
mm
L2
80.8
80.8
mm
L3
69.4
69.4
mm
L4
42.2
42.2
mm
L5
36.4
36.4
mm
L6
73.2
73.2
mm
L7
35.3
35.3
mm
L8
27.0
27.0
mm
L9
Width across flats
9.525
9.525
mm
H1
45.2
45.2
mm
H2
38.8
38.8
mm
H3
22.8
22.8
mm
M1
22.0
22.0
mm
M2
22.0
22.0
mm
WEIGHT
245
245
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求