Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL 1212-8
Bill of material
15000901
MD01
VAR__MANUID_
15000901
DESCSHORT
Short Description
AL 1212-8
DESCLONG
Long Description
Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls<br /><strong>Dimensions: </strong>122 x 120 x 81 mm
INTNO
International product number
4013902343409
MANUID
Product number of the Manufacturer
15000901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL 1212-8
EF000007
EV000270
EF000008
122
EF000040
120
EF000049
81
EF000116
7001
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000072
EF004293
EV006815
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
false
EF006279
false
EF006569
EV008895
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
4.900
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.938
LENGTH
120
WIDTH
122
DEPTH
81
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    ALS 99-6
    Spelsberg
    TK PC 1111-7-m
    Spelsberg
    TK PS 1313-7-m
    Spelsberg
    TK PS 1111-7-m
    Spelsberg
    AL 1506-3
    Spelsberg
    AL 2823-11
    Spelsberg
    AL 2616-9
    Spelsberg
    ALS 1212-6
    Spelsberg
    AL 88-6
Previews
3D
2D
Download CAD models