Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL 66-3
Bill of material
15000201
MD01
VAR__MANUID_
15000201
DESCSHORT
Short Description
AL 66-3
DESCLONG
Long Description
Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls<br /><strong>Dimensions: </strong>64 x 58 x 34 mm
INTNO
International product number
4013902120017
MANUID
Product number of the Manufacturer
15000201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL 66-3
EF000007
EV000270
EF000008
64
EF000040
58
EF000049
34
EF000116
7001
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000072
EF004293
EV006815
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
false
EF006279
false
EF006569
EV008895
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
1.300
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1411
LENGTH
58
WIDTH
64
DEPTH
34
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AL 88-6
    Spelsberg
    AL 1010-8
    NTN Corporation
    Casting cover with Rubber seal
    NTN Corporation
    Standard
    SMC Corporation
    CA2-B - Double Clevis Bracket
    SMC
    LEJS63-M_N - Electric Actuators/High Rigidity/Slider Type/Ball Screw Drive Motorless Type/Built-in Intermediate Supports
    Jacob
    K253-1xxx-zz - WADI one EMC stainless steel
    SMC Corporation
    AC-A Y000T - Spacer with Bracket
    Spelsberg
    ALR 1308-4²
    Ipf Electronic
    Switching power supply units 230V AC
    Misumi
    GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS, GEFHBM, GEFHBP, GEFHBA, GEFBA, GEFBM, GEFBP - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
    THK CO.,LTD.
    LM Shaft Support Type SK
    Misumi
    GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHBB0.8, GEAHB0.8, GEAHBS0.8, GEAHBG0.8, GEAHBN0.8 - Spur Gears - Pressure Angle 20degree Module 0.8
    SMC
    CA2-B - Double Clevis Bracket
Previews
3D
2D
Download CAD models