Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL NS35-208
Bill of material
16201001
MD01
VAR__MANUID_
16201001
DESCSHORT
Short Description
AL NS35-208
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm, Enclosure type AL 2212<br /><strong>Dimensions: </strong>35 x 208 x 7,5 mm
INTNO
International product number
4013902120567
MANUID
Product number of the Manufacturer
16201001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL NS35-208
EF000010
EV005273
EF000040
7.500
EF000139
EV003454
EF000386
1
EF001438
208
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0822
LENGTH
208
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AL MPS-3323
    Spelsberg
    AL 3323-11
    WAGO
    859-801 - DC/DC converter
Previews
3D
2D
Download CAD models