Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL502 Hub City Models - Spartan Single Reduction
Bill of material
0270-00266
PN
Part No.
0270-00266
MN
Model Number
AL502
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.000 Inch
DESCRIPTION
Description
AL502 7/1 A 1.000
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
5.335 Inch
CD
C.D.
1.969 Inch
D
2.146 Inch
F
1.496 Inch
G
0.118 Inch
H
4-M6 x 9 mm
BC
B.C.
3.700 Inch
I
2.559 Inch
L
4.126 Inch
M
1.764 Inch
NN
3.228 Inch
S
1.180 Inch
T
0.999 Inch
U
0.625 Inch
V
2.677 Inch
IK
Input Keyway
3/16 SQ. x 1.00
OK
Output Keyway
1/4 SQ.
WTL
Wt.
7 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models