Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
ALB080M, ALB081M, ALB070M, ALB071M, ALB080, ALB081, ALB070, ALB071, ALB380M, ALB381, ALB370M, ALB371M, ALB510M, ALB511M, ALB512M, ALB513M, ALBFB, SALBFB - L Block - ALB080M, ALB081M, ALB070M, ALB071M, ALB080, ALB081, ALB070, ALB071, ALB380M, ALB381M, ALB370M, ALB371M, ALB510M-ALB513M, ALBFB, SALBFB
Bill of material
ALB080M
PN
Part Number
ALB080M
TS
Type Selection
ALB, ALBFB, SALBFB
MAT
Material
US
Unit Selection
ASTS
A Size Type Selection
HSA
Hole Selection (A)
MA
NA
NA Metric
mm
NAIH
NA Inch
N/A Pulgada
DA
DA Metric
mm
DAI
DA Inch
N/A Pulgada
M
D
D Metric
mm
DIH
D Inch
N/A Pulgada
W
W Width
mm
TC
T 1mm Increment
mm
A
A Length (1mm Increment for Configurable)
mm
B
B 1mm Increment
mm
TST
T
20 mm
A1
10 mm
B1
5 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD