Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ALB33HS, SALB33HS - 3x3 Configurable L-Block w/Cross Hole Mounting-Horizontal Side Hole
Bill of material
ALB33HS20-T10-A65-B50-N9-D6F-NA9-DA6F
PN
Part Number
ALB33HS20-T10-A65-B50-N9-D6F-NA9-DA6F
TP
ALB33HS, SALB33HS
MAT
Material
W
W Width
mm
T
T Thickness (1mm Increment)
mm
Enter value for T
T Thickness (1mm Increment)
mm
cm
inch
ft
A
A Length (1mm Increment)
mm
Enter value for A
A Length (1mm Increment)
mm
cm
inch
ft
B
B Length (1mm Increment)
mm
Enter value for B
B Length (1mm Increment)
mm
cm
inch
ft
HS1
N/M Hole Selection (1)
N
M
D
D Dowel Hole (1)
HS2
NA/MA Hole Selection (2)
NA
MA
DA
DA Dowel Hole (2)
A1
5 mm
A2
15 mm
B1
30 mm
B2
40 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models