您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Blind Rivet ALFO 10760050100ø14.0
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_alst_gk95_160.prj},{NB=Blind Rivet ALFO 10760050100 (l_4)},{ARTNR=10760050100},{D=5.0},{DB1=5.100},{KB1=4.0},{KB2=6.5},{SL1=10.0},{HK=1.50},{DK=14.0},{DM=2.7},{SBK=1820.0},{ZBK=2800.0},{KG=3.00},{KGS=3.000},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Alu / Stahl Großkopf K14},{MAT1=Aluminium},{MAT2=Stahl verzinkt},{SU=EN AW-5754 [AlMg3]},{AU=offen},{KO=Großkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{HV1=14.0},{ZTN=83082000},{EAN=4016111929488},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 45
HELP_VARIABLE
Company
Honsel-Group
Description
ALFO® Aluminium / Steel Large Dome Head - Standard Blind Rivet
Bill of material
Blind Rivet ALFO 10760050100ø14.0
ARTNR
Item number
10760050100
10760050100
BEZ
Description of the Product group
HONSEL-Blindniet ALFO® Alu / Stahl Großkopf K14
HONSEL-Blindniet ALFO® Alu / Stahl Großkopf K14
FORM
Display format
Delivery condition ✔
Delivery condition
Delivery condition
Installed state
Installed state
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
確定
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Galvanized steel
SU
Surface finish
EN AW-5754 [AlMg3]
AU
Execution
Open
KO
Head shape
Large Dome Head
D
Shaft diameter (d)
5.0
5.0
mm
DB1
Bore hole diameter from
5.100
5.100
mm
KB1
Clamping range from
4.0
4.0
mm
KB2
Clamping range up to
6.5
6.5
mm
SL1
Shaft length (l)
10.0
10.0
mm
HK
Head height (k)
1.50
1.50
mm
DK
Head diameter (dk)
14.0
14.0
mm
DM
Mandrel diameter (dm)
2.7
2.7
mm
SBK
Min. Shear strength
1820.0
1820.0
N
ZBK
Min. tensile strength
2800.0
2800.0
N
KGS
Weight/pcs
3.000
3.000
kg
M
CAPACITY
500
500
ZTN
Customs number
83082000
EAN
4016111929488
4016111929488
CL
eCLASS
23120402
INFOPDF
Info
PDF
TKH
+/-0,5
+/-0,5
ECLS
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求