Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MecVel
Description
ALI5-F-VRS - Ballscrew actuator with limit switches
Bill of material
ALI5-F-VRS/0050/M46/-277/480/60-T-71-2+IP65+//FC1//IP65/M0-FC1/1/No/P1/A1//////
IDNR
Type of actuator
ALI5-F-VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GR
Motor size
71
PM
Motor power
NP
Poles number
TIPO
Type
TIPOY
Motor notes
-
TS1
Voltage
V
FR
Brake type
GP
Protection Class
OO
Options
OM
Motor position
OMO
Terminalbox position
ENC
Encoder
ENCX
Encoder notes
-
OMF
Limit switches and motor position
PZ
Potentiometer
DA
Antirotation device
AP
Rear ends
AA
Front attachment
OPZ
Stainless steel
OPZX
-
OPZ1
Protection bellows
OPZ2
Painting
OPZ2Y
Painting notes
-
OPZ5
Viton seals
OPZ7
Additional shaft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MecVel
    ALI5-F - Actuator with limit switches
    MecVel
    ALI4-VRS-F-AC - Actuator with limit switches
    MecVel
    ALI2-F VRS AC - Ballscrew actuator with limit switches - AC motor
    MecVel
    EC2 VRS - Actuators
    MecVel
    EC1 VRS - Actuators
    MecVel
    ALI5-P-VRS-FCM - Cross gears
    MecVel
    HR 25 - Screw-jack
    MecVel
    AV3 - Actuator with integrated limit switches
    MecVel
    ALI2-VRS AC - Ballscrew actuator - AC motor
    MecVel
    Transmission shafts AT
    MecVel
    HT 50 - Screw-jack
    MecVel
    ALI1-PF - Actuator with limit switches
    MecVel
    HR 200 - Screw-jack
    MecVel
    HT 05 - Screw-jack
Previews
3D
Dimension
2D
Download CAD models