Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HellermannTyton
Description
ALPA PA6 Locknuts
Bill of material
HellermannTyton 166-50141
IDNR
Identification
DESCRIPTION14
Short Description
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyamide 6 GF 30%
FARBE
Color
Black (BK)
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
DICKE
Thickness
mm
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
K
Thread
L
SW main body
mm
M
External diameter max.
mm
N
Thickness
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models