Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Alpha Colonne - Lifting columns
Bill of material
QLT12BH030200 AlphaColonne-Synchro-Medium-ACM-QL, (Hub:0,InstL:320,HubMax:200)
ARTIKEL
Article description
Alpha Colonne
TYPE
Type / Size
AUSF
Version
BEST
Order-no.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
max. Stroke
mm
EINBAU
Installation length
mm
MHG
max. Speed
mm/s
MHK
max. Force
N
A
150 mm
B
130 mm
C
9 mm
D
128 mm
E
114 mm
F
100 mm
CNSMASSEXACT
Weight
kg
WARTUNGSINTVALL
Maintenance interval for the item
According to assembly instructions
CNSSTDDTIME
Standard delivery time of the item after receipt of order
4 weeks after receipt of order
WEEE
Registration No. WEEE
DE71223010
INFOWWW
Further information on the website RK Rose+Krieger
Further information on the website RK Rose+Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
ECLASS80
eClass V 8.0
23-30-19-90
WARENNUMMER
Customs tariff number
85011010
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models