Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ALR 1308-4²
Bill of material
16040601
MD01
VAR__MANUID_
16040601
DESCSHORT
Short Description
ALR 1308-4²
DESCLONG
Long Description
Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, equipped with 12-pole terminal block 4mm² (Contaclip BKA 4 type)<br /><strong>Dimensions: </strong>125 x 80 x 57 mm
INTNO
International product number
4013902120178
MANUID
Product number of the Manufacturer
16040601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ALR 1308-4²
EFUK0020
false
EFUK0021
false
EF000002
400
EF000003
EV000384
EF000007
EV000270
EF000008
125
EF000025
true
EF000049
57
EF000051
EV000220
EF000116
7035
EF000124
EV001008
EF000139
EV000112
EF000227
-
EF001088
false
EF001094
false
EF001187
true
EF001231
12
EF001366
-
EF001438
80
EF001454
true
EF001455
EV000154
EF001613
EV000494
EF001742
-35
EF002169
EV000072
EF003593
0
EF004191
false
EF004293
EV006815
EF004586
EV000115
EF004969
4
EF005474
EV006422
EF005728
EV000494
EF008404
EV000494
EF009170
4
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.515
LENGTH
80
WIDTH
125
DEPTH
57
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models