Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ALR 1808-4²
Bill of material
16040701
MD01
VAR__MANUID_
16040701
DESCSHORT
Short Description
ALR 1808-4²
DESCLONG
Long Description
Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, equipped with 22-pole terminal block 4mm² (Contaclip BKA 4 type)<br /><strong>Dimensions: </strong>175 x 80 x 57 mm
INTNO
International product number
4013902350599
MANUID
Product number of the Manufacturer
16040701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ALR 1808-4²
EFUK0020
false
EFUK0021
false
EF000002
400
EF000003
EV000384
EF000007
EV000270
EF000008
175
EF000025
true
EF000049
57
EF000051
EV000220
EF000116
7035
EF000124
EV001008
EF000139
EV000112
EF000227
-
EF001088
false
EF001094
false
EF001187
true
EF001231
22
EF001366
-
EF001438
80
EF001454
true
EF001455
EV000154
EF001613
EV000494
EF001742
-35
EF002169
EV000072
EF003593
0
EF004191
false
EF004293
EV006815
EF004586
EV000115
EF004969
4
EF005474
EV006422
EF005728
EV000494
EF008404
EV000494
EF009170
4
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.705
LENGTH
80
WIDTH
175
DEPTH
57
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bosch Rexroth Power Tools
    MKV - Measurement converter
    Spelsberg
    ALR 1616-L
Previews
3D
2D
Download CAD models