Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ALR 2212-L
Bill of material
16091001
MD01
VAR__MANUID_
16091001
DESCSHORT
Short Description
ALR 2212-L
DESCLONG
Long Description
Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, without terminals, with mounting rail NS35<br /><strong>Dimensions: </strong>220 x 120 x 81 mm
INTNO
International product number
4013902120291
MANUID
Product number of the Manufacturer
16091001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ALR 2212-L
EFUK0020
false
EFUK0021
false
EF000002
400
EF000003
EV000384
EF000007
EV000270
EF000008
220
EF000025
true
EF000049
81
EF000051
EV000220
EF000116
7035
EF000124
-
EF000139
EV000112
EF000227
-
EF001088
false
EF001094
false
EF001187
true
EF001231
0
EF001366
-
EF001438
120
EF001454
true
EF001455
EV000154
EF001613
EV000494
EF001742
-35
EF002169
EV000072
EF003593
0
EF004191
false
EF004293
EV006815
EF004586
EV000115
EF004969
0
EF005474
EV006422
EF005728
EV000494
EF008404
EV000494
EF009170
4.500
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.460
LENGTH
120
WIDTH
220
DEPTH
81
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 10A-HBM-SL-C
    PHOENIX CONTACT
    0899311 - E PX A 120X220X91
    Weidmüller
    1937750000 - KLIPPON K51 VMQ RAL7001
    nVent HOFFMAN
    HALP - Aluminium terminal box
    Bossard Catalog
    3687685 - Housings AL
    Spelsberg
    Abox Pro 250-L/sw
Previews
3D
2D
Download CAD models