Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HellermannTyton
Description
ALSS Stainless steel locknuts
Bill of material
HellermannTyton 166-50128
IDNR
Identification
DESCRIPTION14
Short Description
Locknut, stainless steel
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Stainless Steel
FARBE
Color
Metal (ML)
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
DICKE
Thickness
mm
BETRIEBSTE130
Operating temperature
-100 °C to +600 °C
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
K
Thread
L
SW main body
mm
M
Thickness
mm
N
External diameter max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models