Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-40x80-L - Structural profiles
Bill of material
42850010010 AluProfil F-40x80-L, L=10
ARTIKEL
Article description
F-40x80-L
BEST
Order-no.
LP
Profile lenghts
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
EL
Anod. coating
light colored
FL
Surface
931 mm²
IX
14,9 cm^4
IY
62,8 cm^4
WX
7,4 cm³
WY
15,7 cm³
CNSMASSEXACT
calculated Weight
0.025 kg
WEEE
Registration No. WEEE
DE71223010
CNSSTDDTIME
standard delivery time after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Information
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models