Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-G 50x50 - Aluminium profile system
Bill of material
4A650000010 AluProfil F-G 50x50, L=10
ARTIKEL
Article description
Alu profile F-G 50x50
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LP
Profile lenghts
EL
Anod. coating
light colored
FL
Surface
mm²
IX
21.6 cm^4
IY
22.2 cm^4
IT
43.8 cm^4
WX
8.6 cm³
WY
8.9 cm³
KANMIT
profile center duct
10.600 mm
CNSMASSEXACT
Calculated Weight
0.225 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models