Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - S-40x40-L - Hidden bracket Profile
Bill of material
4D150000010 Aluprofil S-40x40-L, L=10
ARTIKEL
Article description
Aluprofil S-40x40-L
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LP
Profile lenghts
EL
Anod. coating
light colored
FL
Surface
440 mm²
I
6.800 cm^4
W
3.400 cm^3
CNSMASSEXACT
Length-related weight
g
CNSSTDDTIME
Standard delivery time after receipt of order
1 Week after receipt of order
WEEE
Registration No. WEEE
DE71223010 g/m
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS
eClass V 8.0
23360101
WARENNUMMER
Custom tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models