Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2019 - Aluminium Construction Profiles Series 50
Bill of material
51.19.0100
ARTIKELNR
Article number
51.19.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.00 kg/m
BZ1
Description
Profile mk 2019
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
50 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1100.00 mm²
IX
Moment of inertia
30.60 cm4
IY
Moment of inertia
30.00 cm4
WX
Section Modulus
21.10 cm³
WY
Section Modulus
11.90 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models