Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.03 - Aluminium Construction Profiles Series 40
Bill of material
54.03.0100(00-00-0)
ARTIKELNR
Article number
54.03.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
ALPHA
Alpha angle
°
BETA
Beta angle
°
POS
Position
DARST
Detail degree
GW
Weight
5.57 kg/m
BZ1
Description
Profile mk 2040.03
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
80 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
2062.18 mm²
IX
Moment of inertia
149.64 cm4
IY
Moment of inertia
149.64 cm4
WX
Section Modulus
37.41 cm³
WY
Section Modulus
37.41 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models