Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.86 - Aluminium Construction Profiles Series 40
Bill of material
54.86.0100
ARTIKELNR
Article number
54.86.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
2.90 kg/m
BZ1
Description
Profile mk 2040.86
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
20 x 120 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1073.98 mm²
IX
Moment of inertia
4.12 cm4
IY
Moment of inertia
121.74 cm4
WX
Section Modulus
4.47 cm³
WY
Section Modulus
20.28 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models