Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2060.07 - Aluminium Construction Profiles Series 60
Bill of material
60.07.0100
ARTIKELNR
Article number
60.07.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
18.09 kg/m
BZ1
Description
Profile mk 2060.07
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
120 x 240 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
6700.21 mm²
IX
Moment of inertia
1177.39 cm4
IY
Moment of inertia
4086.05 cm4
WX
Section Modulus
196.23 cm³
WY
Section Modulus
340.50 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models