Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Roller conveyor profile - Roller conveyors
Bill of material
WAC04200032400010 Aluprofil fur Rollenbahn, L=10
ARTIKEL
Article
Aluminium Roller conveyor profile
TYPE
Type
BEST
Article number
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
FL
Surface
503 mm^2
IX
10.29 cm^4
IY
5.88 cm^4
WX
5.15 cm^3
WY
2.31 cm^3
CNSMASSEXACT
Weight
g/m
CNSSTDDTIME
Standard delivery time of the article
INFOWWW
Further information on the website RK Rose + Krieger
Information
ECLASS80
eClass V 8.0
23-36-01-01
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models