Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium tubes - RK Light Design Accessories
Bill of material
82403010010 Aluminiumrohre-40x3 -Rund- (Oberfläche=1) (L=10)
ARTIKEL
article
Aluminium tubes
TYPE
Type / Size
40x3 mm
BEST
order-no.
82403010010
L
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
ROHRFORM
Kind of Tube
round
AUSF
Version
DA
Outer diameter
40 mm
DI
inner dimensions
34 mm
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMASSEXACT
calculated weight
0.009 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Days
WEEE
Registration number WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
customs tariff number
76082089
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models