Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluprofile F-80x80-2 - Structural profiles
Bill of material
48050000010 AluProfil F-80x80-2, L=10
ARTIKEL
Article description
Aluminium Profile
TYPE
Typebezeichnung des Aluminiumprofiles
F-80x80-2
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LENGTHPROFILES
Possible profile lengths
OBERFLAECHE
Surface properties
anodised, clear
QUERSCHNITTFL
Cross-sectional area
2218 mm²
I
153,8 cm^4
W
38,4 cm³
CNSMASSEXACT
calculated Weight
0.060 kg
CNSSTDDTIME
Standard delivery time after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models