Catalog navigation
CAD model selection
Selectable products: 103
HELP_VARIABLE
Company
Comepi
Description
AM_F42
Bill of material
AM3F4240X21P
CODE
Part Number
MATCASING
Casing Material
Painted zamak
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Rubber roller lever (ø 50mm)
MATHEAD
Head Material
Metal head
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
°C
TEMPSTOCK
Stock Temperatures
°C
SHOCK
Protection against electric shocks
Class I Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
UIMP
Rated Impulsive Voltage Uimp
kV
ITH
Conventional thermal current in free air Ith
A (θ < 40°C)
CTOCTO
Short circuit protection
A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 Cicli/ora
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
10 Milioni di manovre
B10D
B10d
20 Milioni di manovre
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models