Catalog navigation
CAD model selection
Selectable products: 103
HELP_VARIABLE
Company
Comepi
Description
AM_F51
Bill of material
AM3F5140X21P
CODE
Part Number
MATCASING
Casing Material
Painted zamak
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Adjustable lever with nylon roller (ø 18mm)
MATHEAD
Head Material
Metal head
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
°C
TEMPSTOCK
Stock Temperatures
°C
SHOCK
Protection against electric shocks
Class I Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
UIMP
Rated Impulsive Voltage Uimp
kV
ITH
Conventional thermal current in free air Ith
A (θ < 40°C)
CTOCTO
Short circuit protection
A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 Cicli/ora
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
10 Milioni di manovre
B10D
B10d
20 Milioni di manovre
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Comepi
    AM_F53
    Comepi
    ECX 14X0 - Key selector switches
    Comepi
    BM_E51
    ABB Low Voltage & Systems
    LS3..P51B11 - Adjustable plastic roller lever (Ø18 mm)
    ABB Low Voltage & Systems
    LS3..M51B11 - Adjustable plastic roller lever (Ø18 mm)
    Comepi
    AM_F12
    Comepi
    AM_T30
    Comepi
    AM_F11
    Comepi
    AM_F41
    Comepi
    AM_F72
    Comepi
    AM_F52
    Comepi
    CM_M13
    Comepi
    AM_F54
    ABB Low Voltage & Systems
    LS2..M51B11 - Adjustable plastic roller lever (Ø18 mm)
Previews
3D
Dimension
2D
Download CAD models