Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SMC
Description
AM - Mist Separator
Bill of material
AM350C-03
BODY
Body size
THREAD1
Thread type
PORT
Port size
ACCESSORY
Accessory
DRAIN
Auto drain
OPTIONF
Rubber material: Fluororubber
OPTIONH
For medium air pressure (1.6 MPa)
OPTIONJ
Drain guide 1/4 female thread
OPTIONR
IN-OUT reversal direction
OPTIONS
With differential pressure switch (125 VAC 30 VDC)
OPTIONU
With differential pressure switch (30 VDC)
OPTIONT
With element service indicator
OPTIONV
Degreasing wash/ white vaseline
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models