Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TPC Global
Description
AM2 - Medium Air Cylinder/ Double Acting
Bill of material
AM2B50-25
IDNR
Ident number
MAGNET
Magnet
MOUNTING
Mounting
TYPE
Type
BS
Bore Size
mm
STROKE1
Stroke
mm
STROKE
Stroke
mm
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
OPTION
Special Option
ORDER
SELECTION
SELECTION1
SELECTION2
mm
ROD
Rod Option (Front Rod)
ROD1
Rod Option
JOINT
Knuckel Joint
JOINT1
Knuckel Joint
SERIES
Series
SWITCH
Auto Switch
NUMBER
Number of Switches
AA
Effective lenght of thread
mm
POSAA
Nut position
mm
Enter value for POSAA
Nut position
mm
cm
inch
ft
SW
Width across flats
mm
A
Dimensions
mm
B
Dimensions
mm
C
Dimensions
mm
CA
Dimensions
mm
CB
Dimensions
mm
D
Diameter
mm
E
Diameter
mm
F
Diameter
mm
GA
Dimensions
mm
GB
Dimensions
mm
M
Dimensions
mm
N
Dimensions
mm
P
Thread
S
Dimensions
mm
MM
Thread
J
Thread
K
Dimensions
mm
L
Dimensions
mm
WA
Dimensions
mm
WB
Dimensions
mm
A1
Dimensions
mm
B1
Dimensions
mm
C1
Dimensions
mm
TA
Dimensions
mm
TB
Dimensions
mm
G
Thread
-
X
Dimensions
0 mm
Y
Dimensions
0 mm
LD
Dimensions
0.0 mm
LH
Dimensions
0 mm
LS
Dimensions
0 mm
LT
Dimensions
0.0 mm
LX
Dimensions
0 mm
LY
Dimensions
0 mm
FV
Dimensions
0 mm
FD
Diameter
0.0 mm
FT
Dimensions
0 mm
FX
Dimensions
0 mm
FY
Dimensions
0 mm
FZ
Dimensions
0 mm
T
Dimensions
0 mm
RR
Dimensions
0 mm
U
Dimensions
0 mm
CD
Diameter
0 mm
CX
Dimensions
0.0 mm
CZ
Dimensions
0.0 mm
TD
Diameter
0.0 mm
TT
Dimensions
0 mm
TX
Dimensions
0 mm
TY
Dimensions
0 mm
TZ
Dimensions
0 mm
H
Dimensions
mm
Z
Dimensions
0 mm
ZZ
Dimensions
mm
E1
Dimensions
mm
F1
Dimensions
0.0 mm
H1
Dimensions
0 mm
I
Dimensions
1/4 Stroke mm
RT
Dimensions
0 mm
RY
Dimensions
0 mm
BB
0 mm
CC
0 mm
DD
0.0 mm
MM1
0
GC
0 mm
SS
0 mm
EE
0 mm
II
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models